*$ ************ Power Discrete Rectifier Model *************** ** Product: MURS360BT3G / NRVUS360VBT3G / SURS8360BT3G ** Surface Mount Ultrafast Power Rectifiers ** Package: SMB **--------------------------------------------------------- .MODEL MURS360BT3G d + IS=3.03e-9 RS=0.09542 N=1.5 EG=1.11 + ISR=8.02e-10 NR=2.0 TRS1=1.0e-5 TRS2=-2.55e-5 + XTI=0.12 BV=600 IBV=1e-5 CJO=6.06e-11 + VJ=0.48 M=0.40 TT=5.549e-08 **--------------------------------------------------------- ** Creation: Nov-29-2022 Rev: 1.0 ** onsemi *$